Printed-circuit board connector - MVSTBW 2,5/ 9-STF-5,08 BK AU - 1712335

No picture available

Plug component, nominal current: 12 A, number of positions: 9, pitch: 5.08 mm, connection method: Screw connection, color: black, contact surface: Gold

Price:

Overview

Technical data

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1712335
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356087827
Weight per Piece (excluding packing) 19.133 g
Custom tariff number 85366990
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback