PCB terminal block - SPT 5/ 6-H-7,5-ZB MIX GY/BU - 1711041

The figure shows a 5-pos. version of the product

PCB terminal block, nominal current: 41 A, nom. voltage: 1000 V, pitch: 7.5 mm, number of positions: 6, connection method: Push-in spring connection, mounting: Wave soldering, color: multi-color

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1711041
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4055626202099
Weight per Piece (excluding packing) 23.800 g
Custom tariff number 85369010
Country of origin BG (Bulgaria)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback