FRONT-MC 1,5/ 9-ST-3,81 GY - 1709359

No picture available

Plug component, nominal current: 8 A, number of positions: 9, pitch: 3.81 mm, connection method: Front screw connection, color: gray, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1709359
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4055626064796
Weight per Piece (excluding packing) 11.390 g
Custom tariff number 85366990
Country of origin DE (Germany)

Configurator

You can configure this product!



Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback