Printed-circuit board connector - SMSTB 2,5/ 5-ST-5,08 GY7035 - 1708560

The figure shows a 10-pos. version of the product in green

Plug component, nominal current: 12 A, number of positions: 5, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, Color: light gray, contact surface: Tin

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1708560
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4055626007649
Weight per Piece (excluding packing) 9.390 g
Custom tariff number 85366990
Country of origin DE (Germany)

Configurator

You can configure this product!



PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback