MSTB 2,5/ 8-ST-5,08 BD-ACT SO - 1708359

No picture available

Plug component, nominal current: 12 A, number of positions: 8, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1708359
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356994194
Weight per Piece (excluding packing) 13.640 g