MCVR 1,5/ 2-STF-3,81 BD24V0VSO - 1708357

The figure shows a 10-position version of the product

PCB connector, nominal current: 8 A, number of positions: 2, pitch: 3.81 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Screwable flange for superior mechanical stability
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1708357
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356993432
Weight per Piece (excluding packing) 2.745 g