MSTBTP 2,5/ 2-ST GYCPBD32,31SO - 1708140

No picture available

PCB connector, nominal current: 12 A, number of positions: 2, pitch: 5 mm, connection method: Screw connection with tension sleeve, color: gray, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Quick and convenient testing using integrated test option
  • Allows connection of two conductors
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1708140
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356979931
Weight per Piece (excluding packing) 3.960 g
Custom tariff number 85366990
Country of origin PL (Poland)

Configurator

You can configure this product!



PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback