FK-MPT 0,5/ 6-3,5 BD:6-1SO - 1707970

The figure shows a 10-position version of the product

PCB terminal block, nominal current: 4 A, nom. voltage: 250 V, pitch: 3.5 mm, number of positions: 6, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: green

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Potentials can be easily looped through – ideal for BUS applications
  • Small component size for applications where space is at a premium
  • Vertical connection enables multi-row arrangement on the PCB
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707970
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356958011
Weight per Piece (excluding packing) 1.970 g
Custom tariff number 85369010
Country of origin DE (Germany)

Configurator

You can configure this product!



Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback