MSTBA 2,5/ 5-G-5,08-RN PA1,4,5 - 1707790

The figure shows a 10-position version of the product

PCB headers, nominal current: 12 A, number of positions: 5, pitch: 5.08 mm, color: green, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Closed contour for optimum stability of the plug-in connection
  • Intuitive locking mechanism prevents accidental disconnection
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707790
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356946551
Weight per Piece (excluding packing) 2.010 g
Custom tariff number 85366930