PCB terminal block - MKDS 3/ 4 KMGY (VPE 500) - 1707593

The figure shows a combination as a 15-position version

PCB terminal block, nominal current: 24 A, nom. voltage: 400 V, pitch: 5 mm, number of positions: 4, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: light gray. The article can be aligned to create different nos. of positions!

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707593
Packing unit 500 pc
Note Made to Order (non-returnable)
GTIN 4017918231149
Weight per Piece (excluding packing) 8.110 g
Custom tariff number 85369010