Printed-circuit board connector - SPC 5/ 2-STCL-7,62BD:L2/-,L2/- - 1707500

No picture available

Plug component, nominal current: 41 A, number of positions: 2, pitch: 7.62 mm, connection method: Push-in spring connection, color: green, contact surface: Tin

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707500
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356922098
Weight per Piece (excluding packing) 11.316 g
Custom tariff number 85366990
Country of origin BG (Bulgaria)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback