Header - MCV 1,5/ 6-GFR-3,81 P14 THR - 1707324

The figure shows the 10-position version

Header, nominal current: 8 A, rated voltage (III/2): 160 V, number of positions: 6, pitch: 3.81 mm, color: black, contact surface: Tin, mounting: THR soldering, User information and design recommendations for through hole reflow technology can be found under “Downloads”

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707324
Packing unit 50 pc
Note Made to Order (non-returnable)
Catalog page Page 181 (NTK-2006)
GTIN 4046356034029
Weight per Piece (excluding packing) 2.135 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback