Printed-circuit board connector - FRONT-MSTB 2,5/ 4-ST-5,08NZA43 - 1706749

No picture available

Plug component, nominal current: 12 A, number of positions: 4, pitch: 5.08 mm, connection method: Front screw connection, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Optimized for tight installation situations: operation and conductor connection from one direction
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1706749
Packing unit 50 pc
GTIN 4046356033480
Weight per Piece (excluding packing) 12.470 g
Custom tariff number 85366990
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback