Printed-circuit board connector - FMC 0,5/12-ST-2,54 C2 - 1706232

The figure shows a 10-position version of the product

PCB connector, nominal current: 6 A, rated voltage (III/2): 160 V, number of positions: 12, pitch: 2.54 mm, connection method: Push-in spring connection, color: black, contact surface: Gold, Fixed coding of last position; can be combined with MC(V) 0,5/...-G-2,54...C2 headers

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Optimized for tight installation situations: operation and conductor connection from one direction
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1706232
Packing unit 100 pc
Note Made to Order (non-returnable)
Catalog page Page 175 (C-1-2013)
GTIN 4046356841351
Weight per Piece (excluding packing) 3.146 g
Custom tariff number 85366990
Country of origin DE (Germany)

Configurator

You can configure this product!



Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback