Photovoltaic connector - PV-FT-C2F-C-6-FE-OE INNEN - 1705794

Photovoltaic connector, nominal current: 40 A, nom. voltage: 1500 V, connection method: Crimp, color: black. can only be released using a tool

Price:

Overview

Technical data

Accessories

Downloads

Key Commercial Data

Orderkey 1705794
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356801164
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 85359000
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback