GMSTBA 2,5 HC/ 5-G-7,62 GY7035 - 1705764

No picture available

PCB headers, nominal current: 16 A, number of positions: 2, pitch: 7.62 mm, color: light gray, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1705764
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356796811
Weight per Piece (excluding packing) 2.250 g
Custom tariff number 85366930
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback