PTSM 0,5/ 5-HV-2,5-THR1PA R32 - 1705633

No picture available

Header, nominal current: 6 A, rated voltage (III/2): 160 V, number of positions: 5, pitch: 2.5 mm, color: black, contact surface: Tin, mounting: THR soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Designed for integration into the SMT soldering process
  • Supplied in tape-on-reel packing according to IEC 60286-3 for automated mounting
  • Vertical connection enables multi-row arrangement on the PCB
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1705633
Packing unit 330 pc
Minimum order quantity 330 pc
Note Made to Order (non-returnable)
GTIN 4046356787864
Weight per Piece (excluding packing) 2.094 g
Custom tariff number 85366930
Country of origin IN (India)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback