Printed-circuit board connector - MCD 0,5/ 8-G1-2,5 HT BKCP 8,9 - 1704683

The figure shows a 10-position version of the product

PCB headers, nominal current: 4 A, number of positions: 8, pitch: 2.5 mm, color: black, contact surface: Tin

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Designed for integration into the SMT soldering process
Logo Logo Logo

Key Commercial Data

Orderkey 1704683
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356731843
Weight per Piece (excluding packing) 7.984 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback