FK-MC 0,5/10-STZ2-2,5BKC1BD-10 - 1704678

The figure shows a 10-position version of the product

PCB connector, nominal current: 4 A, number of positions: 10, pitch: 2.5 mm, connection method: Push-in spring connection, color: black, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Operation and conductor connection from one direction enable integration into front of device
  • Quick and convenient testing using integrated test option
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1704678
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356731805
Weight per Piece (excluding packing) 6.150 g
Custom tariff number 85366990
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback