Pin strip - PST 1,3/ 4-LH-5,0 - 1704327

The figure shows a 10-position version of the product

Pin strip, nominal current: 14 A, rated voltage (III/2): 400 V, number of positions: 4, pitch: 5 mm, color: black, contact surface: Tin, mounting: THR soldering, Specifically for PT 2,5/..-PVH

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1704327
Packing unit 250 pc
Note Made to Order (non-returnable)
Catalog page Page 431 (C-1-2013)
GTIN 4017918994938
Weight per Piece (excluding packing) 1.670 g
Custom tariff number 85366990
Country of origin SK (Slovakia)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback