Printed-circuit board connector - FK-MCP 1,5/ 2-ST-3,81GYCN1BD-2 - 1703855

No picture available

Plug component, nominal current: 8 A, number of positions: 2, pitch: 3.81 mm, connection method: Push-in spring connection, color: gray, contact surface: Tin



Technical data



Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Operation and conductor connection from one direction enable integration into front of device
  • Quick and convenient testing using integrated test option
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1703855
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356668354
Weight per Piece (excluding packing) 1.872 g
Custom tariff number 85366990
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service


P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
  • Create PDF
  • Recommend
  • Feedback