Printed-circuit board connector - PCV 4/ 4-G-7,62 WH - 1703486

The figure shows a 5-pos. version of the product

PCB headers, nominal current: 20 A, number of positions: 4, pitch: 7.62 mm, color: white, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1703486
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356654456
Weight per Piece (excluding packing) 7.487 g
Custom tariff number 85366930
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback