Printed-circuit board connector - TVFKC 1,5/ 3-ST CP1,2BD3.6SO - 1703352

No picture available

Plug component, nominal current: 10 A, number of positions: 3, pitch: 5 mm, connection method: Push-in spring connection, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1703352
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356648349
Weight per Piece (excluding packing) 4.760 g
Custom tariff number 85366990
Country of origin PL (Poland)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback