Printed-circuit board connector - FKC 2,5 HC/ 6-STF-5,08CP5BDX12 - 1703205

The figure shows a 10-position version of the product

Plug component, nominal current: 16 A, rated voltage (III/2): 320 V, number of positions: 6, pitch: 5.08 mm, connection method: Push-in spring connection, color: green, contact surface: Tin

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1703205
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356642415
Weight per Piece (excluding packing) 11.540 g
Custom tariff number 85366990
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback