Printed-circuit board connector - MSTBVA 2,5 HC/ 9-G-5,08 CR2,8 - 1703044

The figure shows a 10-position version of the product

PCB headers, nominal current: 16 A, number of positions: 9, pitch: 5.08 mm, color: green, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1703044
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356633949
Weight per Piece (excluding packing) 3.517 g
Custom tariff number 85366930
Country of origin DE (Germany)

Configurator

You can configure this product!



Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback