Printed-circuit board connector - MC 1,5/ 8-GF-3,81 BK - 1703032

No picture available

Header, nominal current: 8 A, number of positions: 8, pitch: 3.81 mm, Color: black, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Screwable flange for superior mechanical stability
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1703032
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356633598
Weight per Piece (excluding packing) 3.276 g
Custom tariff number 85366930
Country of origin DE (Germany)

Configurator

You can configure this product!



Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback