Printed-circuit board connector - MSTBV 2,5 HC/10-GF-5,08 BU - 1702826

The figure shows a 10-position version of the product

PCB headers, nominal current: 16 A, number of positions: 10, pitch: 5.08 mm, color: blue, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Screwable flange for superior mechanical stability
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1702826
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356620031
Weight per Piece (excluding packing) 4.459 g
Custom tariff number 85366930
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback