Printed-circuit board connector - PCV 5/ 6-G-7,62 AG - 1702702

No picture available

Header, nominal current: 41 A, number of positions: 6, pitch: 7.62 mm, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1702702
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356622868
Weight per Piece (excluding packing) 11.900 g
Custom tariff number 85366930
Country of origin PL (Poland)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback