Plug - GMVSTBW 2,5 HV/ 3-ST-7,62GYPANZ - 1702161

The figure shows an 4-pos. version in green

PCB connector, number of positions: 3, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, color: gray, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
  • 600 V UL approval in the smallest of dimensions
Logo Logo Logo

Key Commercial Data

Orderkey 1702161
Packing unit 50 pc
GTIN 4046356573252
Weight per Piece (excluding packing) 6.500 g