PCB terminal block - PTSA 1,5/ 6-3,5-Z 1RZ MIX - 1702006

No picture available

PCB terminal block, nominal current: 8 A, nom. voltage: 250 V, pitch: 3.5 mm, number of positions: 6, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: multi-color



Technical data


Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Angled connection enables multi-row arrangement on the PCB
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1702006
Packing unit 100 pc
Note Made to Order (non-returnable)
GTIN 4046356569460
Weight per Piece (excluding packing) 3.633 g
Custom tariff number 85369010
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service


P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
  • Create PDF
  • Recommend
  • Feedback