PCB terminal block - ZFK3DSA 1,5-5,08- 8 BD:13-B01 - 1701820

No picture available

PCB terminal block, nominal current: 12 A, nom. voltage: 400 V, pitch: 5.08 mm, number of positions: 8, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green



Technical data



Your advantages

  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Conductor connection on several levels enables higher contact density
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701820
Packing unit 10 pc
Note Made to Order (non-returnable)
GTIN 4046356561631
Weight per Piece (excluding packing) 40.210 g
Custom tariff number 85369010
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service


P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
  • Create PDF
  • Recommend
  • Feedback