Connector - CIOC 4-1-LIV - 1701375

Header, nominal current: 5 A, number of positions: 4, pitch: 2.54 mm, color: black, contact surface: Gold, mounting: Soldering

Price:

Overview

Technical data

Downloads

Your advantages

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701375
Packing unit 100 pc
Note Made to Order (non-returnable)
Catalog page Page 69 (C-1-2013)
GTIN 4046356030489
Weight per Piece (excluding packing) 4.940 g
Custom tariff number 85366930
Country of origin JP (Japan)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback