Connector - CIOC 4-20-1,2-FL - 1701294

Plug component, nominal current: 3 A, rated voltage (III/2): 32 V, number of positions: 4, pitch: 2 mm, connection method: Displacement connection, color: green, contact surface: Gold

Price:

Overview

Technical data

Downloads

Your advantages

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701294
Packing unit 50 pc
Note Made to Order (non-returnable)
Catalog page Page 65 (C-1-2013)
GTIN 4046356030434
Weight per Piece (excluding packing) 2.174 g
Custom tariff number 85366990
Country of origin JP (Japan)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback