Sensor/actuator box - SACB-6/ 6- 5,0PUR - 1680966

The figure shows a version with 8 slots

Sensor/actuator box, connection method: M12 socket Plastic, number of slots: 6, number of positions: 4, coding: A - standard, slot assignment: single, status display: No, Universal; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 5 m, shielding: no

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Safety in the field, thanks to robust housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable

Key Commercial Data

Orderkey 1680966
Packing unit 1 pc
Sales key 02 -
Note Made to Order (non-returnable)
Catalog page Page 114 (PC-2009)
GTIN 4017918171186
Weight per Piece (excluding packing) 582.200 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback