Cable connector - CA-12P2N8A8006 - 1623446

The figure shows the 12-pos. product version with standard contact chamber numbering

Cable connector, straight, shielded: yes, Screw locking, M23, Number of positions: 12, Type of contact: Pin, Crimp connection, Cable diameter: 4 mm ... 6 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1623446
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626149530
Weight per Piece (excluding packing) 82.700 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback