Vehicle Connector test adapter - EV-T2MBIE24-1ACDC-INFRA6,0 - 1623322

Special Vehicle Inlet for charging station tests, CCS type 2, Combined Charging System, IEC 62196-3, 125 A / 850 V (DC), 20 A / 250 V (AC), 24 V Locking actuator, Single wires, Length: 6 m

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Special Vehicle Inlet for charging station tests, solely for laboratory tests, tests with charging stations (EVSE), and further analyses on the infrastructure side - not for installation in any type of vehicle, cannot be used outside of the laboratory area

Logo

Key Commercial Data

Orderkey 1623322
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626140278
Weight per Piece (excluding packing) 2.220 g