DC charging cable - EV-GBM4C-DC250A-5,0M70ESBK00 - 1622120

DC charging cable with Vehicle Connector, open cable end, with protective cap, GB/T, GB/T 20234.3-2015, 250 A / 750 V (DC), design line Standard, cable: 5 m, black, straight, connection profile: gray, handle area: gray

Price:

Overview

Technical data

Accessories

Downloads

Product Description

DC charging cable with Vehicle Connector and open cable end for fast charging of electric vehicles (EV) with direct current (DC) via GB/T Vehicle Inlets, for installation at charging stations for E-Mobility (EVSE)

Your advantages

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Production in accordance with ISO TS 16949
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components
  • Integrated temperature sensors for monitoring the temperature at the power contacts
  • Integrated interlock during charging

Key Commercial Data

Orderkey 1622120
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 717 (C-4-2015)
GTIN 4055626010892
Weight per Piece (excluding packing) 2.000 kg
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback