Panel feed-through - ST-17P1G8ACK03S - 1618827

The figure shows the 8-pos. product version with black insulating body

Panel feed-through, SPEEDCON locking, M17, number of positions: 17, type of contact: Pin, Crimp connection, Flat gasket, 4x Ø 3.2, flange dimensions: 25.75 mm x 25.75 mm, cable diameter range: 5 mm ... 9 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Reduced size: ideal for compact devices
  • Consistent EMC protection for reliable connection solutions in the industrial environment
  • Crimping connection: vibration- and temperature-resistant assembly
  • Flexible use: reliably connect various cable diameters
  • User-specific, suitable for front and rear mounting

Key Commercial Data

Orderkey 1618827
Packing unit 20 pc
Note Made to Order (non-returnable)
GTIN 4055626275093
Weight per Piece (excluding packing) 43.310 g