Sensor/actuator box - SACB-8/16-L-10,0HPUR SCO - 1517314

Sensor/actuator box, application: Standard, connection method: M12-SPEEDCON-socket Metal, number of slots: 8, number of positions: 5, coding: A - standard, slot assignment: Double, status display: yes, pnp; master cable connection: Fixed connection 180°, PUR halogen free, cable length: 10 m, shielding: no

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Safety in the field, thanks to molded housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Convenient: increased machine availability thanks to quick and easy diagnostics
  • Save space: distributor box with double occupancy for two sensors in one slot
  • Save time, thanks to installation with SPEEDCON fast locking system
Logo

Key Commercial Data

Orderkey 1517314
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 270 (C-2-2017)
GTIN 4017918967987
Weight per Piece (excluding packing) 2,166.200 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback