Connector - SACC-M12FR-4SC SH - 1513282

Connector, 4-position, shielded, Socket angled M12, A-coded, Spring-cage connection, knurl material: Nickel-plated brass, external cable diameter 4 mm ... 8 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Safe use in the field, thanks to a high degree of protection
  • Flexible: connectors for on-site assembly
  • Spring-cage connection: connect more securely, even in the case of shock and vibration, thanks to high contact forces
  • Reliable signal transmission - 360° shielding in environments with electromagnetic interference

Key Commercial Data

Orderkey 1513282
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 38 (PC-2007)
GTIN 4017918946654
Weight per Piece (excluding packing) 49.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback