Flush-type connector - SACC-E-MINFS-5CON-PG13/1,0 - 1402590

Sensor/actuator flush-type socket, 5-pos., 7/8", front mounting with Pg13.5 thread, with 1.0 m PVC litz wire, 5 x 0.75 mm²

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1402590
Packing unit 1 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
GTIN 4046356624183
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback