Tool - CF 1000-1,5 120V - 1208209

Automatic stripping and crimping device, 120 V version, for insulated taped ferrules with a cross section range of 0.5-2.5 mm² in acc. with DIN 46228-4: 1990-09

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Rugged design
  • Quick change of cross section without the need for additional adjustments
  • Up to 1200 conductors can be processed an hour
  • Suitable for bulk processing
  • The pull-out forces meet the requirements of IEC/EN 60999 and IEC/EN 60947
  • The stripping and crimping machine can be used to process loose ferrules with insulating collars according to DIN 46228‑4
  • Quantity counter
  • The conductor is stripped in a single step and crimped with a ferrule to a high standard of quality

Key Commercial Data

Orderkey 1208209
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 332 (CL2-2011)
GTIN 4046356011358
Weight per Piece (excluding packing) 99.000 g
Custom tariff number 84798100
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback