DIN rail perforated - NS 35/15 PERF 250MM - 1207656

DIN rail perforated, Standard profile, width: 35 mm, height: 15 mm, similar to EN 60715, material: Steel, galvanized, passivated with a thick layer, length: 250 mm, color: silver

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1207656
Packing unit 20 pc
Minimum order quantity 20 pc
Note Made to Order (non-returnable)
GTIN 4046356366540
Weight per Piece (excluding packing) 999.000 g
Custom tariff number 72166190
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback