Zack marker strip - ZB10,LGS:GLEICHE ZAHLEN - 1053030

The figure shows versions ZB 10 - UNPRINTED, -LGS:CONSEC.NOS, -QR:CONSEC.NOS and -SO/CMS

Zack marker strip, Strip, white, labeled, can be labeled with: CMS-P1-PLOTTER, printed horizontally: Identical numbers 1 or 2, etc. up to 100, mounting type: snap into tall marker groove, for terminal block width: 10.2 mm, lettering field size: 10.15 x 10.5 mm

Price:

Configuration

Overview

Technical data

Downloads

Your advantages

  • Labeling service: Phoenix Contact can custom-label all zack marker strip markers according to your requirements
  • The ZB zack marker strip system is a marking solution for modular terminal blocks and electronics modules with tall marker grooves

Key Commercial Data

Orderkey 1053030
Packing unit 10 pc
Minimum order quantity 10 pc
Catalog page Page 129 (C-3-2017)
Weight per Piece (excluding packing) 2.200 g
Custom tariff number 49119900
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback