FKC 2,5/14-ST-RF BD:.1-.14 - 1029132

The figure shows a 10-position version of the product

PCB connector, number of positions: 14, pitch: 5 mm, connection method: Push-in spring connection, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Your advantages

  • Time saving push-in connection, tools not required
  • Intuitive use through colour coded actuation lever
  • Quick and convenient testing using integrated test option
  • Can be combined with the MSTB 2´,5 range
  • Intuitive locking mechanism prevents accidental disconnection
Logo Logo Logo

Key Commercial Data

Orderkey 1029132
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4055626530178
Weight per Piece (excluding packing) 25.047 g
Custom tariff number 85366990
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback