PLH 16/ 6-10 MC BD:N-L3 - 1025431

No picture available

PCB terminal block, pitch: 10 mm, number of positions: 6, connection method: Push-lock spring connection, mounting: Wave soldering, color: multi-color

Price:

Overview

Technical data

Downloads

Your advantages

  • Tool-free lever principle enables time-saving connection and release of conductors with/without ferrules
  • Defined contact force ensures that contact remains stable over the long term
  • Time-saving push-in connection when lever is closed
  • Quick and convenient testing using integrated test option
Logo Logo Logo

Key Commercial Data

Orderkey 1025431
Packing unit 25 pc
Note Made to Order (non-returnable)
GTIN 4055626517612
Weight per Piece (excluding packing) 43.133 g
Custom tariff number 85369010
Country of origin SK (Slovakia)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback