MKDSN 2,5/ 4 HT BK PIN21 R44 - 1018851

No picture available

PCB terminal block, pitch: 5 mm, number of positions: 4, connection method: Screw connection with tension sleeve, mounting: THR soldering, color: black

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Extremely small design for the respective conductor cross section
  • Designed for integration into the SMT soldering process
  • Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1018851
Packing unit 150 pc
Minimum order quantity 150 pc
Note Made to Order (non-returnable)
GTIN 4055626504629
Weight per Piece (excluding packing) 9.473 g
Custom tariff number 85369010