TFKC 2,5/ 8-STF-5,08BKAU2BDX35 - 1012504

The figure shows a 10-position version of the product

PCB connector, number of positions: 8, pitch: 5.08 mm, connection method: Push-in spring connection, color: black, contact surface: Gold

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Potentials can be easily looped through – ideal for BUS applications
  • Intuitive use through colour coded actuation lever
  • Can be combined with the MSTB 2´,5 range
  • Screwable flange for superior mechanical stability
Logo Logo Logo

Key Commercial Data

Orderkey 1012504
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4055626489483
Weight per Piece (excluding packing) 18.755 g
Custom tariff number 85366990
Country of origin BG (Bulgaria)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback