Power cable - SAC-4P- 9,0-PUR/FSS PE SCO - 1007365

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight, S-coded, cable length: 9 m, for AC current up to 12 A/630 V

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 12 A and 630 V AC
  • Protection against incorrect connection using special S-coding
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Our standard: robust halogen-free PUR cable
Logo

Key Commercial Data

Orderkey 1007365
Packing unit 1 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4055626479811
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback