Header - MDSTBA 2,5/ 3-G-5,08 BD:1B-3A - 1005412

The figure shows the 10-pos. standard item

PCB headers, nominal current: 10 A, rated voltage (III/2): 320 V, number of positions: 3, pitch: 5.08 mm, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
  • Conductor connection on several levels enables higher contact density
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1005412
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4055626474885
Weight per Piece (excluding packing) 5.610 g
Custom tariff number 85366930